Product specifications
Characteristic | Value | Description |
|---|---|---|
| B: Operational axis | XF | XF: Friction Y-Spring return X |
| C: Shaft pos. sensing output | CJH | CJH: CAN J1939 w. hall |
| D: Centering spring | J | J: Friction Level 1+Hv. spring |
| E: CAN | C34 | C34: Node ID 34, 250Kbs |
| F1: Mounting | T | T: Top mounting/NBR BOOT |
| F2: Handle | PR2 | PR2: Prof1 v.2 grip |
| G: Left- or right hand | L | L: Left hand grip |
| H1: Defining of front plate | P1A | P1A: Roller 5mm |
| H2: Defining of front plate | NNN | NNN: No function |
| H3: Defining of front plate | 41A | 41A: Red Dome |
| H4: Defining of front plate | 31A | 31A: Green Dome |
| H5: Defining of front plate | 21A | 21A: Black Dome |
| H6: Defining of front/back | Q1A | Q1A: Roller w. lead 3mm |
| H7: Defining of back side | F1A | F1A: FNR Arco |
| H8: Defining of back side | NNN | NNN: No function |
| H9: Def. of grip front side | H1A | H1A: White K12 |
| H10: Def. of grip front side | G1A | G1A: Grey K12 |
| H11: Def. of grip front side | NNN | NNN: No function |
| H12: Def. of grip side | NNN | NNN: No function |
| J1: Grip color | B | B: Black grip & front |
| J2: Ring | R | R: Red colour band |
| J3: Connector | G | G: Cable for CAN P/H (1 plug) |
| J4: Kit and ext. Cable | N | N: No ext. Cable or ring |
| K: Software or settings | NN | NN: No software and settings |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
