Product specifications
Characteristic | Value | Description |
---|---|---|
B: Operational axis | XF | XF: Friction Y-Spring return X |
C: Shaft pos. sensing output | CJH | CJH: CAN J1939 w. hall |
D: Centering spring | J | J: Friction Level 1+Hv. spring |
E: CAN | D34 | D34: Node ID 34, 500Kbs |
F1: Mounting | T | T: Top mounting/NBR BOOT |
F2: Handle | HP1 | HP1: IP66 version of HR1 |
G: Left- or right hand | L | L: Left hand grip |
H1: Defining of front plate | 11A | 11A: Yellow Dome |
H2: Defining of front plate | 31A | 31A: Green Dome |
H3: Defining of front plate | V2A | V2A: Roller hall, 3mm |
H4: Defining of front plate | NNN | NNN: No function |
H5: Defining of front plate | 41A | 41A: Red Dome |
H6: Defining of front/back | NNN | NNN: No function |
H7: Defining of back side | NNN | NNN: No function |
H8: Defining of back side | NNN | NNN: No function |
H9: Def. of grip front side | NNN | NNN: No function |
H10: Def. of grip front side | NNN | NNN: No function |
H11: Def. of grip front side | NNN | NNN: No function |
H12: Def. of grip side | NNN | NNN: No function |
J1: Grip color | G | G: Grey grip & front |
J2: Ring | N | N: No colour band |
J3: Connector | G | G: Cable for CAN P/H (1 plug) |
J4: Kit and ext. Cable | N | N: No ext. Cable or ring |
K: Software or settings | NN | NN: No software and settings |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |