Product specifications
Characteristic | Value | Description |
---|---|---|
B: Operational axis | XY | XY: Bi-direct.: X and Y axis |
C: Shaft pos. sensing output | CPH | CPH: CAN Open w. hall |
D: Centering spring | H | H: Heavy spring force |
E: CAN | D33 | D33: Node ID 33, 500Kbs |
F1: Mounting | T | T: Top mounting/NBR BOOT |
F2: Handle | PP2 | PP2: IP66 version of PR2 |
G: Left- or right hand | R | R: Right hand grip |
H1: Defining of front plate | B1A | B1A: Black K12 |
H2: Defining of front plate | B1A | B1A: Black K12 |
H3: Defining of front plate | V1A | V1A: Roller hall, 5mm |
H4: Defining of front plate | NNN | NNN: No function |
H5: Defining of front plate | R1A | R1A: Red K12 |
H6: Defining of front/back | NNN | NNN: No function |
H7: Defining of back side | NNN | NNN: No function |
H8: Defining of back side | NNN | NNN: No function |
H9: Def. of grip front side | NNN | NNN: No function |
H10: Def. of grip front side | NNN | NNN: No function |
H11: Def. of grip front side | NNN | NNN: No function |
H12: Def. of grip side | R1A | R1A: Red K12 |
J1: Grip color | B | B: Black grip & front |
J2: Ring | R | R: Red colour band |
J3: Connector | G | G: Cable for CAN P/H (1 plug) |
J4: Kit and ext. Cable | N | N: No ext. Cable or ring |
K: Software or settings | NN | NN: No software and settings |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |