Joystick_group

JS1-H JOYSTICK

83095224

Model code: JS1H-XY-P2H-H-NNN-TPR2-R-G1A-G1A-G1A-G1A-G1A-U1A-O1A-NNN-G1A-F1A-NNN-NNN-BRLN-NN


Tools

Product specifications

Characteristic
Value
Description
B: Operational axisXYXY: Bi-direct.: X and Y axis
C: Shaft pos. sensing outputP2HP2H: programable base w. hall
D: Centering springHH: Heavy spring force
E: CANNNNNNN: No base or analog base
F1: MountingTT: Top mounting/NBR BOOT
F2: HandlePR2PR2: Prof1 v.2 grip
G: Left- or right handRR: Right hand grip
H1: Defining of front plateG1AG1A: Grey K12
H2: Defining of front plateG1AG1A: Grey K12
H3: Defining of front plateG1AG1A: Grey K12
H4: Defining of front plateG1AG1A: Grey K12
H5: Defining of front plateG1AG1A: Grey K12
H6: Defining of front/backU1AU1A: Roller 3mm
H7: Defining of back sideO1AO1A: OPS
H8: Defining of back sideNNNNNN: No function
H9: Def. of grip front sideG1AG1A: Grey K12
H10: Def. of grip front sideF1AF1A: FNR Arco
H11: Def. of grip front sideNNNNNN: No function
H12: Def. of grip sideNNNNNN: No function
J1: Grip colorBB: Black grip & front
J2: RingRR: Red colour band
J3: ConnectorLL: Cable w.12+12+6pin Deutsch
J4: Kit and ext. CableNN: No ext. Cable or ring
K: Software or settingsNNNN: No software and settings
B: Operational axisXYXY: Bi-direct.: X and Y axis
C: Shaft pos. sensing outputP2HP2H: programable base w. hall
D: Centering springHH: Heavy spring force
E: CANNNNNNN: No base or analog base
F1: MountingTT: Top mounting/NBR BOOT
F2: HandlePR2PR2: Prof1 v.2 grip
G: Left- or right handRR: Right hand grip
H1: Defining of front plateG1AG1A: Grey K12
H10: Def. of grip front sideF1AF1A: FNR Arco
H11: Def. of grip front sideNNNNNN: No function
H12: Def. of grip sideNNNNNN: No function
H2: Defining of front plateG1AG1A: Grey K12
H3: Defining of front plateG1AG1A: Grey K12
H4: Defining of front plateG1AG1A: Grey K12
H5: Defining of front plateG1AG1A: Grey K12
H6: Defining of front/backU1AU1A: Roller 3mm
H7: Defining of back sideO1AO1A: OPS
H8: Defining of back sideNNNNNN: No function
H9: Def. of grip front sideG1AG1A: Grey K12
J1: Grip colorBB: Black grip & front
J2: RingRR: Red colour band
J3: ConnectorLL: Cable w.12+12+6pin Deutsch
J4: Kit and ext. CableNN: No ext. Cable or ring
K: Software or settingsNNNN: No software and settings

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm