Joystick_group

JS1-H JOYSTICK

83102975

Model code: JS1H-XF-CJH-J-C34-TPR2-L-Y1A-R1A-V1A-NNN-G1A-NNN-Y1A-Y1A-Y1A-Y1A-NNN-NNN-BNGN-NN


Tools

Product specifications

Characteristic
Value
Description
B: Operational axisXFXF: Friction Y-Spring return X
C: Shaft pos. sensing outputCJHCJH: CAN J1939 w. hall
D: Centering springJJ: Friction Level 1+Hv. spring
E: CANC34C34: Node ID 34, 250Kbs
F1: MountingTT: Top mounting/NBR BOOT
F2: HandlePR2PR2: Prof1 v.2 grip
G: Left- or right handLL: Left hand grip
H1: Defining of front plateY1AY1A: Yellow K12
H2: Defining of front plateR1AR1A: Red K12
H3: Defining of front plateV1AV1A: Roller hall, 5mm
H4: Defining of front plateNNNNNN: No function
H5: Defining of front plateG1AG1A: Grey K12
H6: Defining of front/backNNNNNN: No function
H7: Defining of back sideY1AY1A: Yellow K12
H8: Defining of back sideY1AY1A: Yellow K12
H9: Def. of grip front sideY1AY1A: Yellow K12
H10: Def. of grip front sideY1AY1A: Yellow K12
H11: Def. of grip front sideNNNNNN: No function
H12: Def. of grip sideNNNNNN: No function
J1: Grip colorBB: Black grip & front
J2: RingNN: No colour band
J3: ConnectorGG: Cable for CAN P/H (1 plug)
J4: Kit and ext. CableNN: No ext. Cable or ring
K: Software or settingsNNNN: No software and settings
B: Operational axisXFXF: Friction Y-Spring return X
C: Shaft pos. sensing outputCJHCJH: CAN J1939 w. hall
D: Centering springJJ: Friction Level 1+Hv. spring
E: CANC34C34: Node ID 34, 250Kbs
F1: MountingTT: Top mounting/NBR BOOT
F2: HandlePR2PR2: Prof1 v.2 grip
G: Left- or right handLL: Left hand grip
H1: Defining of front plateY1AY1A: Yellow K12
H10: Def. of grip front sideY1AY1A: Yellow K12
H11: Def. of grip front sideNNNNNN: No function
H12: Def. of grip sideNNNNNN: No function
H2: Defining of front plateR1AR1A: Red K12
H3: Defining of front plateV1AV1A: Roller hall, 5mm
H4: Defining of front plateNNNNNN: No function
H5: Defining of front plateG1AG1A: Grey K12
H6: Defining of front/backNNNNNN: No function
H7: Defining of back sideY1AY1A: Yellow K12
H8: Defining of back sideY1AY1A: Yellow K12
H9: Def. of grip front sideY1AY1A: Yellow K12
J1: Grip colorBB: Black grip & front
J2: RingNN: No colour band
J3: ConnectorGG: Cable for CAN P/H (1 plug)
J4: Kit and ext. CableNN: No ext. Cable or ring
K: Software or settingsNNNN: No software and settings

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm