Joystick_group

JS1-H JOYSTICK

83108892

Model code: JS1H-FN-CSH-A-C10-TST7-U-11A-31A-31A-11A-21A-NNN-NNN-F1A-NNN-NNN-NNN-%%%-BNKN-NN


Tools

Product specifications

Characteristic
Value
Description
B: Operational axisFNFN: Friction X axis
C: Shaft pos. sensing outputCSHCSH: CANalog, J1939 w. hall
D: Centering springAA: Friction 1.25Nm, Ctr 2.3Nm
E: CANC10C10: Node ID 10, 250Kbs
F1: MountingTT: Top mounting/NBR BOOT
F2: HandleST7ST7: Straight Grip (large)
G: Left- or right handUU: Uni directional
H1: Defining of front plate11A11A: Yellow Dome
H2: Defining of front plate31A31A: Green Dome
H3: Defining of front plate31A31A: Green Dome
H4: Defining of front plate11A11A: Yellow Dome
H5: Defining of front plate21A21A: Black Dome
H6: Defining of front/backNNNNNN: No function
H7: Defining of back sideNNNNNN: No function
H8: Defining of back sideF1AF1A: FNR Arco
H9: Def. of grip front sideNNNNNN: No function
H10: Def. of grip front sideNNNNNN: No function
H11: Def. of grip front sideNNNNNN: No function
H12: Def. of grip side%%%%%%: H10 Ok
J1: Grip colorBB: Black grip & front
J2: RingNN: No colour band
J3: ConnectorKK: Cable w.12+12pin Deutsch
J4: Kit and ext. CableNN: No ext. Cable or ring
K: Software or settingsNNNN: No software and settings

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm