Product specifications
Characteristic | Value | Description |
---|---|---|
B: Operational axis | XY | XY: Bi-direct.: X and Y axis |
C: Shaft pos. sensing output | CJH | CJH: CAN J1939 w. hall |
D: Centering spring | H | H: Heavy spring force |
E: CAN | C34 | C34: Node ID 34, 250Kbs |
F1: Mounting | T | T: Top mounting/NBR BOOT |
F2: Handle | SP7 | SP7: IP66 version of ST7 |
G: Left- or right hand | U | U: Uni directional |
H1: Defining of front plate | 41A | 41A: Red Dome |
H2: Defining of front plate | 41A | 41A: Red Dome |
H3: Defining of front plate | V1A | V1A: Roller hall, 5mm |
H4: Defining of front plate | NNN | NNN: No function |
H5: Defining of front plate | NNN | NNN: No function |
H6: Defining of front/back | NNN | NNN: No function |
H7: Defining of back side | 41A | 41A: Red Dome |
H8: Defining of back side | O1A | O1A: OPS |
H9: Def. of grip front side | NNN | NNN: No function |
H10: Def. of grip front side | NNN | NNN: No function |
H11: Def. of grip front side | NNN | NNN: No function |
H12: Def. of grip side | NNN | NNN: No function |
J1: Grip color | B | B: Black grip & front |
J2: Ring | R | R: Red colour band |
J3: Connector | G | G: Cable for CAN P/H (1 plug) |
J4: Kit and ext. Cable | C | C: JS6000 bottom mount adapter |
K: Software or settings | NN | NN: No software and settings |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |