Joystick_group

JS1-H JOYSTICK

83118298

Model code: JS1H-XY-CPH-H-C34-DSP7-U-NNN-Y1A-Y1A-NNN-NNN-NNN-NNN-O1A-NNN-NNN-NNN-%%%-BRGN-NN


Tools

Product specifications

Characteristic
Value
Description
B: Operational axisXYXY: Bi-direct.: X and Y axis
C: Shaft pos. sensing outputCPHCPH: CAN Open w. hall
D: Centering springHH: Heavy spring force
E: CANC34C34: Node ID 34, 250Kbs
F1: MountingDD: Top mounting/EPDM BOOT
F2: HandleSP7SP7: IP66 version of ST7
G: Left- or right handUU: Uni directional
H1: Defining of front plateNNNNNN: No function
H2: Defining of front plateY1AY1A: Yellow K12
H3: Defining of front plateY1AY1A: Yellow K12
H4: Defining of front plateNNNNNN: No function
H5: Defining of front plateNNNNNN: No function
H6: Defining of front/backNNNNNN: No function
H7: Defining of back sideNNNNNN: No function
H8: Defining of back sideO1AO1A: OPS
H9: Def. of grip front sideNNNNNN: No function
H10: Def. of grip front sideNNNNNN: No function
H11: Def. of grip front sideNNNNNN: No function
H12: Def. of grip side%%%%%%: H10 Ok
J1: Grip colorBB: Black grip & front
J2: RingRR: Red colour band
J3: ConnectorGG: Cable for CAN P/H (1 plug)
J4: Kit and ext. CableNN: No ext. Cable or ring
K: Software or settingsNNNN: No software and settings

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm