Product specifications
Characteristic | Value | Description |
|---|---|---|
| B: Operational axis | XY | XY: Bi-direct.: X and Y axis |
| C: Shaft pos. sensing output | CTH | CTH: CANalog, Open w. hall |
| D: Centering spring | S | S: Standard spring |
| E: CAN | C10 | C10: Node ID 10, 250Kbs |
| F1: Mounting | T | T: Top mounting/NBR BOOT |
| F2: Handle | PP7 | PP7: IP66 version of PR7 |
| G: Left- or right hand | R | R: Right hand grip |
| H1: Defining of front plate | 21A | 21A: Black Dome |
| H2: Defining of front plate | 11A | 11A: Yellow Dome |
| H3: Defining of front plate | 11A | 11A: Yellow Dome |
| H4: Defining of front plate | 41A | 41A: Red Dome |
| H5: Defining of front plate | 41A | 41A: Red Dome |
| H6: Defining of front/back | 11A | 11A: Yellow Dome |
| H7: Defining of back side | 11A | 11A: Yellow Dome |
| H8: Defining of back side | E1A | E1A: Trigger Right |
| H9: Def. of grip front side | NNN | NNN: No function |
| H10: Def. of grip front side | NNN | NNN: No function |
| H11: Def. of grip front side | NNN | NNN: No function |
| H12: Def. of grip side | NNN | NNN: No function |
| J1: Grip color | G | G: Grey grip & front |
| J2: Ring | N | N: No colour band |
| J3: Connector | J | J: Cable for CANalog (18pin) |
| J4: Kit and ext. Cable | B | B: Adapter ring for JS7000 |
| K: Software or settings | NN | NN: No software and settings |
| B: Operational axis | XY | XY: Bi-direct.: X and Y axis |
| C: Shaft pos. sensing output | CTH | CTH: CANalog, Open w. hall |
| D: Centering spring | S | S: Standard spring |
| E: CAN | C10 | C10: Node ID 10, 250Kbs |
| F1: Mounting | T | T: Top mounting/NBR BOOT |
| F2: Handle | PP7 | PP7: IP66 version of PR7 |
| G: Left- or right hand | R | R: Right hand grip |
| H1: Defining of front plate | 21A | 21A: Black Dome |
| H10: Def. of grip front side | NNN | NNN: No function |
| H11: Def. of grip front side | NNN | NNN: No function |
| H12: Def. of grip side | NNN | NNN: No function |
| H2: Defining of front plate | 11A | 11A: Yellow Dome |
| H3: Defining of front plate | 11A | 11A: Yellow Dome |
| H4: Defining of front plate | 41A | 41A: Red Dome |
| H5: Defining of front plate | 41A | 41A: Red Dome |
| H6: Defining of front/back | 11A | 11A: Yellow Dome |
| H7: Defining of back side | 11A | 11A: Yellow Dome |
| H8: Defining of back side | E1A | E1A: Trigger Right |
| H9: Def. of grip front side | NNN | NNN: No function |
| J1: Grip color | G | G: Grey grip & front |
| J2: Ring | N | N: No colour band |
| J3: Connector | J | J: Cable for CANalog (18pin) |
| J4: Kit and ext. Cable | B | B: Adapter ring for JS7000 |
| K: Software or settings | NN | NN: No software and settings |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
