Product specifications
Characteristic | Value | Description |
|---|---|---|
| B: Operational axis | NN | NN: No base |
| C: Shaft pos. sensing output | NNN | NNN: No base (AMP plug) |
| D: Centering spring | N | N: No base |
| E: CAN | NNN | NNN: No base or analog base |
| F1: Mounting | N | N: No base |
| F2: Handle | PR7 | PR7: JS7000 grip |
| G: Left- or right hand | R | R: Right hand grip |
| H1: Defining of front plate | 11A | 11A: Yellow Dome |
| H2: Defining of front plate | 31A | 31A: Green Dome |
| H3: Defining of front plate | 31A | 31A: Green Dome |
| H4: Defining of front plate | 51A | 51A: Blue Dome |
| H5: Defining of front plate | 51A | 51A: Blue Dome |
| H6: Defining of front/back | V2A | V2A: Roller hall, 3mm |
| H7: Defining of back side | NNN | NNN: No function |
| H8: Defining of back side | E1A | E1A: Trigger Right |
| H9: Def. of grip front side | NNN | NNN: No function |
| H10: Def. of grip front side | NNN | NNN: No function |
| H11: Def. of grip front side | NNN | NNN: No function |
| H12: Def. of grip side | NNN | NNN: No function |
| J1: Grip color | G | G: Grey grip & front |
| J2: Ring | N | N: No colour band |
| J3: Connector | N | N: No cable |
| J4: Kit and ext. Cable | N | N: No ext. Cable or ring |
| K: Software or settings | NN | NN: No software and settings |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
