Joystick_group

JS1-H JOYSTICK

83135515

Model code: JS1H-XY-CPH-S-C02-TSP7-U-G1A-G1A-G1A-G1A-H1A-H1A-NNN-O1A-NNN-G1A-G1A-%%%-BNHN-NN


Tools

Product specifications

Characteristic
Value
Description
B: Operational axisXYXY: Bi-direct.: X and Y axis
C: Shaft pos. sensing outputCPHCPH: CAN Open w. hall
D: Centering springSS: Standard spring
E: CANC02C02: Node ID 02, 250Kbs
F1: MountingTT: Top mounting/NBR BOOT
F2: HandleSP7SP7: IP66 version of ST7
G: Left- or right handUU: Uni directional
H1: Defining of front plateG1AG1A: Grey K12
H2: Defining of front plateG1AG1A: Grey K12
H3: Defining of front plateG1AG1A: Grey K12
H4: Defining of front plateG1AG1A: Grey K12
H5: Defining of front plateH1AH1A: White K12
H6: Defining of front/backH1AH1A: White K12
H7: Defining of back sideNNNNNN: No function
H8: Defining of back sideO1AO1A: OPS
H9: Def. of grip front sideNNNNNN: No function
H10: Def. of grip front sideG1AG1A: Grey K12
H11: Def. of grip front sideG1AG1A: Grey K12
H12: Def. of grip side%%%%%%: H10 Ok
J1: Grip colorBB: Black grip & front
J2: RingNN: No colour band
J3: ConnectorHH: Cable for CAN P/H (2 plugs)
J4: Kit and ext. CableNN: No ext. Cable or ring
K: Software or settingsNNNN: No software and settings

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm