Product specifications
Characteristic | Value | Description |
|---|---|---|
| B: Operational axis | XY | XY:Bi-directional |
| C: Output | CAJ | CAJ: CAN, SAE J1939 protocol |
| D: Centering spring | S | S: Standard |
| E: CAN | J33 | J33: Note ID 33 (right grip) |
| F1: Mounting | U | U: Top m., with alu. Plate |
| F2: Handle | PRO | PRO: Straight grip |
| G: Left- or right hand | R | R: Right hand grip |
| H1: Defining of front plate | B | B: Black push button |
| H2: Defining of front plate | Y | Y: Yellow push button |
| H3: Defining of front plate | R | R: Red push button |
| H4: Defining of front plate | G | G: Grey push button |
| H5: Defining of front plate | Y | Y: Yellow push button |
| H6: Defining of back side | R | R: Red push button |
| H7: Defining of back side | N | N: No button |
| H8: Defining of back side | N | N: No button |
| J1: Grip color | G | G: Grey grip & front |
| J2: Ring | N | N: No raiserring |
| J3: Mounting kit/ cable | N | N: No kit or connector |
| J4: Software or settings | N | N: Standard (5% dead band) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
