Product specifications
Characteristic | Value | Description |
---|---|---|
B: Operational axis | XY | XY:Bi-directional |
C: Output | CAJ | CAJ: CAN, SAE J1939 protocol |
D: Centering spring | S | S: Standard |
E: CAN | J35 | J35: Note ID 35 (right grip) |
F1: Mounting | U | U: Top m., with alu. Plate |
F2: Handle | PRO | PRO: Straight grip |
G: Left- or right hand | R | R: Right hand grip |
H1: Defining of front plate | Y | Y: Yellow push button |
H2: Defining of front plate | Y | Y: Yellow push button |
H3: Defining of front plate | P | P: Roller from 3 to 4 |
H4: Defining of front plate | N | N: No button |
H5: Defining of front plate | Y | Y: Yellow push button |
H6: Defining of back side | Y | Y: Yellow push button |
H7: Defining of back side | N | N: No button |
H8: Defining of back side | N | N: No button |
J1: Grip color | G | G: Grey grip & front |
J2: Ring | N | N: No raiserring |
J3: Mounting kit/ cable | N | N: No kit or connector |
J4: Software or settings | N | N: Standard (5% dead band) |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |