PROF 1 Joystick Right Hand

PROF1 JOYSTICK

162F4248

Model code: PROF1-XY-CAO-S-100-TPR1-R-PNPNYYNNNNNN-GRCN


Tools

Product specifications

Characteristic
Value
Description
B: Operational axisXYXY:Bi-directional
C: Shaft pos. sensing outputCAOCAO: CAN Open (CIP)
D: Centering springSS: Standard
E: CAN100100: Node ID 100
F1: MountingTT: Top m., Prof1, PVRE, PVRET
F2: HandlePR1PR1: Prof1 grip
G: Left- or right handRR: Right hand grip
H1: Defining of front platePP: Roller, pos 1-2
H10: Defining of back sideNN: No button
H11: Defining of back sideNN: No button
H12: Defining of back sideNN: No button
H2: Defining of front plateNN: No button
H3: Defining of front platePP: Roller, pos 3-4
H4: Defining of front plateNN: No button
H5: Defining of front plateYY: Yellow push button
H6: Defining of back sideYY: Yellow push button
H7: Defining of back sideNN: No button
H8: Defining of back sideNN: No button
H9: Defining of back sideNN: No button
J1: Grip colorGG: Grey grip & front
J2: RingRR: Red colour band
J3: Mounting kit/ cableCC: Cable CANopen (Prof1 CIP)
J4: Software or settingsNN: No software and settings

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm