Product specifications
Characteristic | Value | Description |
---|---|---|
B: Operational axis | XY | XY:Bi-directional |
C: Shaft pos. sensing output | STA | STA: NewStandard base with el. |
D: Centering spring | S | S: Standard |
E: CAN | NNN | NNN: Analog (base and/or grip) |
F1: Mounting | T | T: Top m., Prof1, PVRE, PVRET |
F2: Handle | PR1 | PR1: Prof1 grip |
G: Left- or right hand | R | R: Right hand grip |
H10: Defining of back side | N | N: No button |
H11: Defining of back side | N | N: No button |
H12: Defining of back side | N | N: No button |
H1: Defining of front plate | N | N: No button |
H2: Defining of front plate | Y | Y: Yellow push button |
H3: Defining of front plate | Y | Y: Yellow push button |
H4: Defining of front plate | P | P: Roller, pos 4-1 |
H5: Defining of front plate | N | N: No button |
H6: Defining of back side | N | N: No button |
H7: Defining of back side | D | D: Square black push button |
H8: Defining of back side | N | N: No button |
H9: Defining of back side | N | N: No button |
J1: Grip color | G | G: Grey grip & front |
J2: Ring | R | R: Red colour band |
J3: Mounting kit/ cable | N | N: No kit or cable |
J4: Software or settings | N | N: No software and settings |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |