HMC programmable HMI controllers
Our CAN-based HMI devices provide ergonomic, modern, rugged solutions that are compact and suitable for either open or enclosed cabs.
Features and benefits
- Intelligent operator device
- Suitable for both in- and out-of-cab usage
- Includes one rotary switch and one push button
- Seven inputs and six outputs including two with pulse width modulation
- Dual-color LED (red/yellow)
- Available in a basic model or one that uses machine control software
- User-programmable with PLUS+1® GUIDE