PLUS+1® pressure sensors
Our PLUS+1® compliant heavy-duty and smart heavy-duty pressure transmitters offer a high degree of EMI protection and many safety and diagnostic features. They are especially well suited for hydraulic applications in which cavitation or pressure peaks may occur.
Heavy-duty pressure transmitter features and benefits
- For medium and ambient temperatures up to 125 °C [257 °F]
- All standard output signals: 4 mA to 20 mA, 0 mA to 5 V, 1 V to 5 V, 1 V to 6 V, 0 V to 10 V, and 10% to 90% ratiometric voltage
- Wide range of electrical and pressure connections
- EMC protection up to 100 V/m per Automotive ISO standards
- High burst and over-pressure capabilities
- Zero drift due to excellent long-term stability
- High tolerance to mechanical shock and vibrations
Smart pressure transmitter features and benefits
- All the features and benefits of the well-proven MBS 1250
- Fully digitally compensated
- Power-up diagnostic
- Run-time diagnostic
- Software-defined features
- Harness fault detection
Applications
- Aerospace and aviation
- Automotive
- Environmental monitoring
- HVAC systems
- Industrial process control
- Medical devices
- Oil and gas