Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1064X4 |
| Drop dimension IN | 0.700 |
| Drop dimension MM | 17.80 |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -4 |
| End Type 1 | Male barb |
| End type 2 | Male barb |
| End type 3 | Male barb |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.235 |
| Hex size 1 MM | 6.000 |
| Item type | Adapter-tee |
| Product height in | 0.819 |
| Product height mm | 20.800 |
| Product length in | 1.402 |
| Product length mm | 35.600 |
| Product material | Brass |
| Product width in | 0.235 |
| Product width mm | 5.970 |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.120 |
| Tube outside diameter 1 MM | 3.0 |
| Tube outside diameter 2 IN | 0.120 |
| Tube outside diameter 2 MM | 3.0 |
| Tube outside diameter 3 IN | 0.120 |
| Tube outside diameter 3 MM | 3.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975765173 |
