Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF4525-1012B |
| End size 1 | -10 |
| End size 2 | -12 |
| End Type 1 | Male push to connect |
| Finish plating | Bright dip |
| Item type | Adapter-straight |
| Product height in | 1.050 |
| Product height mm | 26.670 |
| Product length in | 3.141 |
| Product length mm | 79.790 |
| Product material | Brass |
| Product serial name | 11352801 |
| Product width in | 1.050 |
| Product width mm | 26.670 |
| Thread sealant | No |
| Thread size 2 | 1 1/16-12 UN |