Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 131-82009 |
| Drop dimension IN | 0.970 |
| Drop dimension MM | 24.60 |
| Item type | Adapter-tee |
| Product height in | 1.331 |
| Product height mm | 33.800 |
| Product length in | 1.385 |
| Product length mm | 35.180 |
| Product material | Brass |
| Product width in | 0.580 |
| Product width mm | 14.730 |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
| Thread size 2 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789317421 |