Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 1480X10-BG |
| Drop dimension IN | 0.826 |
| Drop dimension MM | 21.00 |
| End size 1 | -10 |
| End size 2 | -10 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Female compression |
| Hex size 2 IN | 0.938 |
| Hex size 2 MM | 23.800 |
| Item type | Adapter-elbow |
| Product height in | 1.262 |
| Product height mm | 32.051 |
| Product length in | 2.046 |
| Product length mm | 51.961 |
| Product material | Brass |
| Product serial name | 1480 |
| Product width in | 0.870 |
| Product width mm | 22.100 |
| Thread sealant | Yes |
| Thread size 1 | 1/2-14 NPTF |
