Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1565X6 |
| Drop dimension IN | 0.940 |
| Drop dimension MM | 23.90 |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Line/hose/tube |
| End type 2 | Line/hose/tube |
| Hex size 1 IN | 0.560 |
| Hex size 1 MM | 14.200 |
| Item type | Adapter-elbow |
| Product height in | 0.940 |
| Product height mm | 23.870 |
| Product length in | 0.940 |
| Product length mm | 23.870 |
| Product material | Nylon 6 |
| Product serial name | 1565 |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.340 |
| Tube outside diameter 1 MM | 8.6 |
| Tube outside diameter 2 IN | 0.340 |
| Tube outside diameter 2 MM | 8.6 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522302012 |
