Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 2007-4-6B |
| Drop dimension IN | 0.640 |
| Drop dimension MM | 16.30 |
| End size 1 | -4 |
| End size 2 | -6 |
| End type 1 | Male 45 degree flare |
| End type 2 | Male pipe (NPTF) |
| Hex size 5 IN | 0.530 |
| Hex size 5 MM | 13.5 |
| Item type | Adapter-elbow |
| Product height in | 1.155 |
| Product height mm | 29.340 |
| Product length in | 1.503 |
| Product length mm | 38.180 |
| Product material | Brass |
| Product serial name | 2007 |
| Product width in | 0.512 |
| Product width mm | 13.000 |
| Thread sealant | Yes |
| Thread size 1 | 5/8-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146045782 |
