Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 611X4 |
| End size 1 | -4 |
| End Type 1 | Male 45 degree inverted flare |
| Finish | Zinc clear trivalent chromate |
| Hex size 1 IN | 0.500 |
| Hex size 1 MM | 12.700 |
| Item type | Nut |
| Material | Brass |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 0.445 |
| Product length mm | 11.300 |
| Product material | Brass |
| Product serial name | 611 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Thread sealant | No |
| Thread size 1 | 7/16-24 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975763940 |