Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 64X8 |
| Drop dimension IN | 1.150 |
| Drop dimension MM | 29.20 |
| End size 1 | -8 |
| End size 2 | -8 |
| End size 3 | -8 |
| End type 3 | Male 37 degree |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.827 |
| Hex size 1 MM | 21.000 |
| Hex size 2 IN | 0.827 |
| Hex size 2 MM | 21.000 |
| Hex size 3 IN | 0.827 |
| Hex size 3 MM | 21.0 |
| Item type | Adapter-tee |
| Product height in | 1.911 |
| Product height mm | 48.540 |
| Product length in | 2.302 |
| Product length mm | 58.480 |
| Product material | Brass |
| Product serial name | 64 |
| Product width in | 0.812 |
| Product width mm | 20.630 |
| Thread sealant | No |
| Thread size 1 | 11/16-20 UN |
| Thread size 2 | 11/16-20 UN |
| Tube outside diameter 1 IN | 0.510 |
| Tube outside diameter 1 MM | 13.0 |
| Tube outside diameter 2 IN | 0.510 |
| Tube outside diameter 2 MM | 13.0 |
| Tube outside diameter 3 IN | 0.510 |
| Tube outside diameter 3 MM | 13.0 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975711101 |
