Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 69X2X1-BG |
| Drop dimension IN | 0.580 |
| Drop dimension MM | 20.30 |
| End size 1 | -2 |
| End size 2 | -1 |
| End Type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| Hex size 5 IN | 0.375 |
| Hex size 5 MM | 9.5 |
| Item type | Adapter-elbow |
| Product height in | 0.766 |
| Product height mm | 19.460 |
| Product length in | 0.849 |
| Product length mm | 21.560 |
| Product material | Brass |
| Product serial name | 69 |
| Product width in | 0.350 |
| Product width mm | 8.890 |
| Thread sealant | Yes |
| Thread size 1 | 5/16-24 UNF |
