Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 69X6X2-BG |
| Drop dimension IN | 0.890 |
| Drop dimension MM | 20.30 |
| End size 1 | -6 |
| End size 2 | -2 |
| End Type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 0.979 |
| Product height mm | 24.870 |
| Product length in | 0.979 |
| Product length mm | 24.870 |
| Product material | Brass |
| Product serial name | 69 |
| Product width in | 0.579 |
| Product width mm | 14.700 |
| Thread sealant | Yes |
| Thread size 1 | 9/16-24 UNEF |
