Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 7909-BG |
| End size 1 | -6 |
| End size 2 | -8 |
| End Type 1 | Female inverted flare |
| End type 2 | Male inverted flare |
| Hex size 5 IN | 0.500 |
| Hex size 5 MM | 12.7 |
| Item type | Adapter-straight |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 0.940 |
| Product length mm | 23.880 |
| Product material | Brass |
| Product serial name | 7909 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Thread sealant | No |
| Thread size 1 | 3/8-24 UNF |
