Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 8370 |
| Conduit material | Galvanized steel |
| Conduit size | 3/16 inch |
| Hole diameter | 2.057 mm (0.081 inch) |
| Knob finish | Chrome |
| Knob height | 50.8 mm (2 inch) |
| Knob lettering | Lock |
| Knob material | Nylon |
| Knob shape | Tee |
| Knob travel | 76.2 mm (3 inch) |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 129.000 |
| Product length mm | 3276.600 |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Securing method | Locking |
| Thread size | 7/16 - 20 |
| Type | Push/pull controls |
| Wire diameter | 1.372 mm (0.054 inch) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975740293 |