Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | B71X4Z |
| Drop dimension IN | 0.630 |
| Drop dimension MM | 16.00 |
| End size 1 | -4 |
| End size 2 | -2 |
| End size 3 | -4 |
| End Type 1 | Female compression |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Female compression |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.500 |
| Hex size 1 MM | 12.700 |
| Hex size 3 IN | 0.500 |
| Hex size 3 MM | 12.7 |
| Item type | Adapter-tee |
| Product height in | 0.865 |
| Product height mm | 21.970 |
| Product length in | 1.382 |
| Product length mm | 35.100 |
| Product material | Brass |
| Product serial name | 71 |
| Product width in | 0.470 |
| Product width mm | 11.940 |
| Thread sealant | Yes |
| Thread size 1 | 7/16-24 UNS |
| Thread size 2 | 7/16-24 UNS |
| Tube outside diameter 1 IN | 0.260 |
| Tube outside diameter 1 MM | 6.6 |
| Tube outside diameter 2 IN | 0.210 |
| Tube outside diameter 2 MM | 5.3 |
| Tube outside diameter 3 IN | 0.260 |
| Tube outside diameter 3 MM | 6.6 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975706978 |
