Brass and other adapters
Our durable, corrosion-resistant brass adapters are precision machined and SAE approved for a wide variety of applications from air brakes to hydraulic and pneumatic systems.
Features and benefits
- Precision machining
- SAE approved
- Manufactured from durable UNS C36000 brass
- Outstanding corrosion resistance
- Suitable for a variety of applications from air brakes to hydraulic and pneumatic systems
- Large, uniform wrench pad areas have standard dimensions
- Easy assembly and disassembly using standard open-end wrenches
Products include:
- Air brake
- Drain cocks
- Molded tube compression
- Plastic tubing
- Pipe
- Polyline flareless
- SAE 45° flare
- Self-align
- Valves