Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 05.017-12X2 |
| Durometer | 80 |
| Inside diameter IN | 0.473 |
| Inside diameter MM | 12.014 |
| Item type | O-Ring |
| Outside diameter IN | 0.629 |
| Outside diameter MM | 15.977 |
| Product color finish | Black |
| Product height in | 0.629 |
| Product height mm | 15.977 |
| Product length in | 0.078 |
| Product length mm | 1.981 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.629 |
| Product width mm | 15.977 |
| Thickness IN | 0.078 |
| Thickness MM | 1.981 |
