Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | 05.021-15X2 |
| Durometer | 80 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 14.986 |
| Item type | O-Ring |
| Outside diameter IN | 0.746 |
| Outside diameter MM | 18.948 |
| Product color finish | Black |
| Product height in | 0.746 |
| Product height mm | 18.948 |
| Product length in | 0.078 |
| Product length mm | 1.981 |
| Product material | Viton |
| Product width in | 0.746 |
| Product width mm | 18.948 |
| Thickness IN | 0.078 |
| Thickness MM | 1.981 |
