Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | 05.021-22X2.5 |
| Durometer | 80 |
| Inside diameter IN | 0.866 |
| Inside diameter MM | 21.996 |
| Item type | O-Ring |
| Outside diameter IN | 1.062 |
| Outside diameter MM | 26.975 |
| Product color finish | Black |
| Product height in | 1.062 |
| Product height mm | 26.975 |
| Product length in | 0.098 |
| Product length mm | 2.489 |
| Product material | Viton |
| Product width in | 1.062 |
| Product width mm | 26.975 |
| Thickness IN | 0.098 |
| Thickness MM | 2.489 |
