Oring ORB buna n
05.044-15.1X2.6
Tools05.044-15.1X2.6 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | 05.044-15.1X2.6 |
| Durometer | 90 |
| Inside diameter IN | 0.594 |
| Inside diameter MM | 15.080 |
| Item type | O-Ring |
| Product material | Buna-N (nitrile) |
| Thickness IN | 0.103 |
| Thickness MM | 2.620 |