Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 101-40611 |
| Drop dimension IN | 1.091 |
| Drop dimension MM | 27.70 |
| End size 1 | -8 |
| End size 2 | -10 |
| End Type 1 | Female 37 degree swivel |
| End type 2 | Male 45 degree flare |
| Finish plating | Zinc |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 40611 |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789310323 |