Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 103-60999-87 |
| Complete connector | Yes |
| Drop dimension IN | 0.780 |
| Drop dimension MM | 19.80 |
| End size 1 | -2 |
| End size 2 | -2 |
| End size 3 | -2 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| End type 3 | Female pipe (NPTF) |
| Finish plating | Zinc |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | 60999 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
| Thread size 2 | 1/8-27 NPTF |
| Thread size 3 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789361998 |
