Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Catalog Item | 105-13373 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc nickel |
| Hex size 1 IN | 1.496 |
| Hex size 1 MM | 38.0 |
| Item type | Nut |
| Product material | Carbon steel |
| Product serial name | 13373 |