Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 105X2 |
| End size 1 | -2 |
| End Type 1 | Male inverted flare |
| Finish plating | Zinc |
| Hex size 1 IN | 0.315 |
| Hex size 1 MM | 8.0 |
| Item type | Nut |
| Material | Carbon steel |
| Product material | Carbon steel |
| Product serial name | 105 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975753743 |
