Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 107-12545-28 |
| End size 1 | -28 |
| Finish | Zinc |
| Finish plating | Zinc |
| Hex size 1 IN | 1.299 |
| Hex size 1 MM | 33.0 |
| Item type | Nut |
| Material | Carbon steel |
| Product material | Carbon steel |
| Product serial name | 12545 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789363879 |