Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 107-14712 |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc |
| Hex size 1 IN | 1.260 |
| Hex size 1 MM | 32.0 |
| Item type | Nut |
| Product material | Carbon steel |
| Product serial name | 14712 |