Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 107-14720 |
| End size 1 | -20 |
| Finish plating | Zinc |
| Hex size 1 IN | 2.008 |
| Hex size 1 MM | 51.0 |
| Item type | Nut |
| Material | Brass |
| Product material | Carbon steel |
| Product serial name | 14720 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688025605 |