Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 107-20504-28100 |
| End size 1 | -4 |
| End size 2 | -4 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | 24 degree tube port heavy duty |
| Finish plating | Zinc |
| Hex size 1 IN | 1.125 |
| Hex size 1 MM | 28.6 |
| Hex size 5 IN | 0.512 |
| Hex size 5 MM | 13.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 20504 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
| Thread size 2 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789363916 |