Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 107-23763 |
| End size 1 | -3 |
| Finish plating | Zinc |
| Hex size 1 IN | 0.688 |
| Hex size 1 MM | 17.5 |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | 23763 |
| Thread sealant | No |
| Thread size 1 | 5/8-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789364005 |