Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 107-51560 |
| Drop dimension IN | 1.780 |
| Drop dimension MM | 45.20 |
| End size 1 | -10 |
| End size 2 | -10 |
| End type 1 | 24 degree tube port heavy duty |
| End type 2 | Male ORB ISO 11926-2 |
| Finish plating | Zinc |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 107 |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |
| Thread size 2 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146171115 |