Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Drop dimension IN | 2.280 |
| Drop dimension MM | 57.90 |
| End size 1 | -24 |
| End size 2 | -24 |
| End Type 1 | Male pipe BSPT |
| End type 2 | Female BSPP swivel |
| Finish plating | Zinc |
| Hex size 5 IN | 1.890 |
| Hex size 5 MM | 48.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 2TB9-SP |
| Thread sealant | No |
| Thread size 1 | R 1 1/2 |
| Thread size 2 | G 1 1/2-11 |