Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| End size 1 | -10 |
| End size 2 | -10 |
| End size 3 | -8 |
| End size 4 | -8 |
| End Type 1 | Male 37 degree |
| End type 2 | Male 37 degree |
| End type 3 | Male 37 degree |
| End type 4 | Male ORB ISO 11926-3 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |