Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FF2681-0001S |
| End size 1 | -8 |
| End size 2 | -16 |
| End size 3 | -16 |
| Finish plating | Zinc |
| Hex size 2 MM | 38.100 |
| Thread size 1 | 1/2-14 NPTF |
| Thread size 2 | 1 5/16-16 UN |
| Thread size 3 | 1 5/16-16 UN |
| Tube outside diameter 1 IN | 1.400 |
| Tube outside diameter 1 MM | 35.5 |
| Tube outside diameter 2 IN | 1.300 |
| Tube outside diameter 2 MM | 34.2 |
| Tube outside diameter 3 MM | 34.2 |