Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Durometer | 90 |
| Inside diameter IN | 3.730 |
| Inside diameter MM | 94.840 |
| Item type | O-Ring |
| Product material | Urethane |
| Thickness IN | 0.139 |
| Thickness MM | 3.53 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688026107 |