Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Catalog Item | 120-62403-02 |
| Durometer | 90 |
| Inside diameter IN | 7.475 |
| Inside diameter MM | 189.800 |
| Item type | O-Ring |
| Product material | Urethane |
| Thickness IN | 0.275 |
| Thickness MM | 6.980 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688026114 |